IESNA:LM-63-2002
[TEST]P1292539
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R30W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]747
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
2710.4 2708.4 2702 2694.7 2684 2664.9 2633.8 2582.2 2511.8 2419.8
2300.1 2157.7 2002.3 1823.4 1636 1433.9 1235.9 1045.1 862.1 694.2
552.7 435 342.2 270.8 216.9 178 148.5 126.1 109 93.4
79.2 49.9 33.9 21.2 12.2 8.1 5.5 3.2 1.4 0.6
0.6 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0
